System Plast Mounted Polyamide Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCFH207-20
Part #:74207NA-EC
Catalog #:UCFH207-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.719 in | Bolt Size (mm): | M12 mm |
| Bolt Size (in): | 1/2 in | Overall Width (in): | 3.53 in |
| Overall Length (in): | 6.42 in | Bore Diameter (in): | 1.25 in |
| Foot Height (in): | 0.63 in | Length Through Bore (in): | 1.25 in |
| Bolt Spacing (in): | 5.125 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Housing Color: | Black |
| Pilot Configuration: | No Pilot | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 100 in/lbs |
| Ability to Relubricate: | Yes | Static Load Rating (lb): | 3,440 lb |
| Cage Type: | Ball Riding Retainer | Maximum Speed (RPM): | 2600 rpm |
| Radial Clearance: | Standard | Insert: | SB207-20 RG |
| Lubricant: | NSF H1 Food Grade Grease | Grease Fitting Thread Size: | M6 |
| Size Code: | 207 | Bearing Type: | Standard Duty |
| Shaft Locking Type: | Set Screw | Fixed vs. Expansion: | Fixed |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Dynamic Load Rating (lb): | 4,429 lb |
| Max Operating Temperature (F): | 180 °F | Housing Material: | Polyamide |
| Bearing Insert Material: | 52100 Bearing Steel | Inner Ring Outside Diameter (in): | 1.844 in |
| Max Operating Temperature (C): | 82 °C | End Cap Available: | Yes |
General Specifications
| UPC: | 726166491901 | Weight: | 1.21 LB |
| Packaged Length: | 6.42 IN | Packaged Width: | 3.54 IN |
| Packaged Height: | 1.56 IN |

