System Plast Mounted Polyamide Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFH205-16-CEC
Part #:74205NR-EC
Catalog #:UCFH205-16-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 2.125 in | Bolt Size (in): | 7/16 in |
| Overall Length (in): | 5.13 in | Overall Width (in): | 2.75 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.67 in |
| Foot Height (mm): | 17 mm | Length Through Bore (in): | 1.063 in |
| Inner Ring Outside Diameter (mm): | 34 mm | Bolt Spacing (in): | 3.9060 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Pilot Configuration: | No Pilot |
| Backside Shield/Seal: | Back Seal Installed in Housing | Misalignment Type: | Static Only |
| Cage Material: | Steel | Housing Type: | Flange, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 50 in/lbs |
| End Cap Available: | Yes | Insert: | SB205-16 RG |
| Housing Material: | Polyamide | Max Operating Temperature (F): | 180 °F |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Shaft Locking Type: | Set Screw |
| Fixed vs. Expansion: | Fixed | Static Load Rating (lb): | 1,754 lb |
| Lubricant: | NSF H1 Food Grade Grease | Radial Clearance: | Standard |
| Dynamic Load Rating (lb): | 2,428 lb | Size Code: | 205 |
| Maximum Speed (RPM): | 3500 rpm | Inner Ring Outside Diameter (in): | 1.339 in |
| Cage Type: | Ball Riding Retainer | Bearing Type: | Standard Duty |
| Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 787405580107 | Weight: | 0.74 LB |
| Packaged Length: | 5.10 IN | Packaged Width: | 4.70 IN |
| Packaged Height: | 2.80 IN |

