System Plast Mounted Polyamide Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Open End Cap/Back Seal included - UCFH205-16-OEC
Part #:79205NR-EC
Catalog #:UCFH205-16-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.75 in | Bolt Size (in): | 7/16 in |
| Overall Length (in): | 5.13 in | Overall Height (in): | 2.125 in |
| Bore Diameter (in): | 1 in | Foot Height (mm): | 17 mm |
| Foot Height (in): | 0.67 in | Length Through Bore (in): | 1.063 in |
| Bolt Spacing (in): | 3.9060 in | Inner Ring Outside Diameter (mm): | 34 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Pilot Configuration: | No Pilot | Backside Shield/Seal: | Back Seal Installed in Housing |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Cage Material: | Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 50 in/lbs |
| Lubricant: | NSF H1 Food Grade Grease | Shaft Locking Type: | Set Screw |
| Cage Type: | Ball Riding Retainer | End Cap Available: | Yes |
| Bearing Type: | Standard Duty | Maximum Speed (RPM): | 3500 rpm |
| Bearing Insert Material: | 52100 Bearing Steel | Static Load Rating (lb): | 1,754 lb |
| Max Operating Temperature (F): | 180 °F | Fixed vs. Expansion: | Fixed |
| Radial Clearance: | Standard | Insert: | SB205-16 RG |
| Dynamic Load Rating (lb): | 2,428 lb | Housing Material: | Polyamide |
| Size Code: | 205 | Inner Ring Outside Diameter (in): | 1.339 in |
| Misalignment Capability: | ±1.0° Misalignment - Static Only |
General Specifications
| UPC: | 787405580091 | Weight: | 0.70 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 2.76 IN |
| Packaged Height: | 2.13 IN |

