System Plast Mounted Polyamide Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Open End Cap/Back Seal included - UCFH208-24-OEC
Part #:79208NR-EC
Catalog #:UCFH208-24-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 6.88 in | Overall Width (in): | 2.94 in |
| Overall Height (in): | 2.563 in | Bolt Size (in): | 9/16 in |
| Bore Diameter (in): | 1.5 in | Foot Height (in): | 0.71 in |
| Length Through Bore (in): | 1.344 in | Bolt Spacing (in): | 5.6363 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Pilot Configuration: | No Pilot |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Backside Shield/Seal: | Back Seal Installed in Housing |
| Cage Material: | Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Lubricant: | NSF H1 Food Grade Grease |
| Radial Clearance: | Standard | Cage Type: | Ball Riding Retainer |
| Housing Material: | Polyamide | Fixed vs. Expansion: | Fixed |
| Inner Ring Outside Diameter (in): | 2.094 in | Maximum Speed (RPM): | 2200 rpm |
| Static Load Rating (lb): | 4,024 lb | End Cap Available: | Yes |
| Insert: | SB208-24 RG | Shaft Locking Type: | Set Screw |
| Size Code: | 208 | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Bearing Type: | Standard Duty | Max Operating Temperature (F): | 180 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Dynamic Load Rating (lb): | 5,036 lb |
General Specifications
| UPC: | 787405582880 | Weight: | 2.34 LB |
| Packaged Length: | 10.30 IN | Packaged Width: | 5.60 IN |
| Packaged Height: | 2.50 IN |

