System Plast Mounted Polyamide Two Bolt Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCP207-35M-SS
Part #:53207/SS
Catalog #:UCP207-35M-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.77 in | Bolt Size (mm): | M13 mm |
| Base Width (in): | 1.77 in | Overall Height (in): | 3.74 in |
| Bolt Size (in): | 1/2 in | Overall Length (in): | 6.46 in |
| Bore Diameter (mm): | 35 mm | Foot Height (in): | 0.84 in |
| Base to Center Height (in): | 1.875 in | Bolt Spacing (in): | 4.96 in |
| Bolt Spacing Min (in): | 4.609 in | Bolt Spacing Max (in): | 5.313 in |
| Centerline to Outermost Bearing Face (in): | 1 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Options: | Corrosion Resistant |
| Cage Material: | Stainless Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Radial Clearance: | Standard |
| Bearing Type: | Standard Duty | Housing Material: | Polyamide |
| End Cap Available: | Yes | Bearing Insert Material: | 400 Series Stainless Steel |
| Base Length (in): | 6.46 in | Dynamic Load Rating (lb): | 3,305 lb |
| Max Operating Temperature (F): | 180 °F | Size Code: | 207 |
| Cage Type: | Ball Riding Retainer | Fixed vs. Expansion: | Fixed |
| Lubricant: | NSF H1 Food Grade Grease | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Insert: | SS-SB207-35M RG | Shaft Locking Type: | Set Screw |
| Static Load Rating (lb): | 2,563 lb | Maximum Speed (RPM): | 2600 rpm |
General Specifications
| UPC: | 726166498894 | Weight: | 1.54 LB |
| Packaged Length: | 6.46 IN | Packaged Width: | 2.01 IN |
| Packaged Height: | 3.43 IN |

