System Plast Mounted Polyamide Two Bolt Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCP205-16-SS
Part #:73205/SS
Catalog #:UCP205-16-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.38 in | Overall Height (in): | 2.84 in |
| Overall Width (in): | 1.38 in | Overall Length (in): | 5.31 in |
| Bolt Size (in): | 7/16 in | Bore Diameter (in): | 1 in |
| Base to Center Height (in): | 1.4375 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 1.078 in | Centerline to Outermost Bearing Face (in): | 0.781 in |
| Bolt Spacing Min (in): | 3.81 in | Bolt Spacing Max (in): | 4.28 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Stainless Steel |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Fixed vs. Expansion: | Fixed | Insert: | SS-SB205-16 RG |
| Base Length (in): | 5.31 in | End Cap Available: | Yes |
| Static Load Rating (lb): | 1,304 lb | Inner Ring Outside Diameter (in): | 1.344 in |
| Size Code: | 205 | Bearing Insert Material: | 400 Series Stainless Steel |
| Housing Material: | Polyamide | Bearing Type: | Standard Duty |
| Cage Type: | Ball Riding Retainer | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Dynamic Load Rating (lb): | 1,821 lb | Max Operating Temperature (F): | 180 °F |
| Maximum Speed (RPM): | 3500 rpm | Lubricant: | NSF H1 Food Grade Grease |
| Shaft Locking Type: | Set Screw | Radial Clearance: | Standard |
General Specifications
| UPC: | 787405281097 | Weight: | 0.81 LB |
| Packaged Length: | 5.31 IN | Packaged Width: | 1.59 IN |
| Packaged Height: | 2.85 IN |

