System Plast Mounted Polyamide Two Bolt Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCP207-23-SS
Part #:73207/SS
Catalog #:UCP207-23-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.74 in | Base Width (in): | 1.77 in |
| Overall Width (in): | 1.77 in | Overall Length (in): | 6.46 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.4375 in |
| Foot Height (in): | 0.84 in | Base to Center Height (in): | 1.875 in |
| Bolt Spacing Max (in): | 5.313 in | Bolt Spacing Min (in): | 4.609 in |
| Centerline to Outermost Bearing Face (in): | 1 in | Bolt Spacing (in): | 4.96 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Options: | Corrosion Resistant |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | Stainless Steel | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Size Code: | 207 |
| Lubricant: | NSF H1 Food Grade Grease | Base Length (in): | 6.46 in |
| Fixed vs. Expansion: | Fixed | Housing Material: | Polyamide |
| Cage Type: | Ball Riding Retainer | Bearing Insert Material: | 400 Series Stainless Steel |
| Dynamic Load Rating (lb): | 3,305 lb | Max Operating Temperature (F): | 180 °F |
| Radial Clearance: | Standard | Maximum Speed (RPM): | 2600 rpm |
| Bearing Type: | Standard Duty | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Static Load Rating (lb): | 2,563 lb | Insert: | SS-SB207-23 RG |
| Shaft Locking Type: | Set Screw | End Cap Available: | Yes |
General Specifications
| UPC: | 787405281639 | Weight: | 1.54 LB |
| Packaged Length: | 6.45 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.74 IN |

