System Plast Mounted Polyamide Two Bolt Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCP204-12-SS-CEC
Part #:73204R/SS
Catalog #:UCP204-12-SS-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 2.64 in | Base Width (in): | 1.22 in |
| Overall Length (in): | 5 in | Overall Width (in): | 1.22 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 0.75 in |
| Base to Center Height (in): | 1.3125 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 1.016 in | Bolt Spacing Max (in): | 4.17 in |
| Bolt Spacing Min (in): | 3.58 in | Centerline to Outermost Bearing Face (in): | 0.719 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Backside Shield/Seal: | Back Seal Installed in Housing | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Options: | Corrosion Resistant |
| Housing Color: | Black | Cage Material: | Stainless Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Setscrew Torque (in-lbs): | 50 in/lbs |
| Ability to Relubricate: | Yes | Cage Type: | Ball Riding Retainer |
| Inner Ring Outside Diameter (in): | 1.125 in | Static Load Rating (lb): | 1,102 lb |
| Fixed vs. Expansion: | Fixed | Maximum Speed (RPM): | 4200 rpm |
| Bearing Insert Material: | 400 Series Stainless Steel | Dynamic Load Rating (lb): | 1,641 lb |
| Grease Fitting Thread Size: | M6 | Lubricant: | NSF H1 Food Grade Grease |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Insert: | SS-SB204-12 RG |
| Bearing Type: | Standard Duty | Housing Material: | Polyamide |
| End Cap Available: | Yes | Max Operating Temperature (F): | 180 °F |
| Radial Clearance: | Standard | Shaft Locking Type: | Set Screw |
| Base Length (in): | 5.00 in | Size Code: | 204 |
General Specifications
| UPC: | 787405281059 | Weight: | 0.68 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.15 IN |
| Packaged Height: | 2.64 IN |

