System Plast Mounted Polyamide Two Bolt Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCP205-16-SS-CEC
Part #:73205R/SS
Catalog #:UCP205-16-SS-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.38 in | Overall Length (in): | 5.31 in |
| Overall Height (in): | 2.84 in | Base Width (in): | 1.38 in |
| Bolt Size (in): | 7/16 in | Bore Diameter (in): | 1 in |
| Foot Height (in): | 0.63 in | Base to Center Height (in): | 1.4375 in |
| Length Through Bore (in): | 1.078 in | Bolt Spacing Min (in): | 3.81 in |
| Centerline to Outermost Bearing Face (in): | 1.469 in | Bolt Spacing Max (in): | 4.28 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Backside Shield/Seal: | Back Seal Installed in Housing |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Cage Material: | Stainless Steel | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Insert: | SS-SB205-16 RG |
| Bearing Type: | Standard Duty | Radial Clearance: | Standard |
| Dynamic Load Rating (lb): | 1,821 lb | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (F): | 180 °F | Static Load Rating (lb): | 1,304 lb |
| Size Code: | 205 | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Housing Material: | Polyamide | Shaft Locking Type: | Set Screw |
| Fixed vs. Expansion: | Fixed | Base Length (in): | 5.31 in |
| Bearing Insert Material: | 400 Series Stainless Steel | Lubricant: | NSF H1 Food Grade Grease |
| Maximum Speed (RPM): | 3500 rpm | Inner Ring Outside Diameter (in): | 1.344 in |
| End Cap Available: | Yes |
General Specifications
| UPC: | 787405281257 | Weight: | 0.86 LB |
| Packaged Length: | 5.31 IN | Packaged Width: | 2.22 IN |
| Packaged Height: | 2.85 IN |

