System Plast Mounted Polyamide Two Bolt Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCP207-23-SS-CEC
Part #:73207R/SS
Catalog #:UCP207-23-SS-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.77 in | Overall Length (in): | 6.46 in |
| Overall Height (in): | 3.74 in | Bolt Size (in): | 1/2 in |
| Overall Width (in): | 1.77 in | Bore Diameter (in): | 1.4375 in |
| Foot Height (in): | 0.84 in | Base to Center Height (in): | 1.875 in |
| Bolt Spacing Max (in): | 5.313 in | Bolt Spacing Min (in): | 4.609 in |
| Bolt Spacing (in): | 4.96 in | Centerline to Outermost Bearing Face (in): | 1.719 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Backside Shield/Seal: | Back Seal Installed in Housing | Options: | Corrosion Resistant |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Stainless Steel |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Housing Material: | Polyamide | Radial Clearance: | Standard |
| End Cap Available: | Yes | Maximum Speed (RPM): | 2600 rpm |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Cage Type: | Ball Riding Retainer |
| Dynamic Load Rating (lb): | 3,305 lb | Max Operating Temperature (F): | 180 °F |
| Shaft Locking Type: | Set Screw | Bearing Type: | Standard Duty |
| Static Load Rating (lb): | 2,563 lb | Fixed vs. Expansion: | Fixed |
| Insert: | SS-SB207-23 RG | Bearing Insert Material: | 400 Series Stainless Steel |
| Size Code: | 207 | Lubricant: | NSF H1 Food Grade Grease |
| Base Length (in): | 6.46 in |
General Specifications
| UPC: | 787405281691 | Weight: | 1.98 LB |
| Packaged Length: | 6.60 IN | Packaged Width: | 6.40 IN |
| Packaged Height: | 2.50 IN |

