System Plast Mounted Polyamide Two Bolt Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Open End Cap/Back Seal included - UCP208-40M-SS-OEC
Part #:58208R/SS
Catalog #:UCP208-40M-SS-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.94 in | Base Width (in): | 1.89 in |
| Bolt Size (mm): | M13 mm | Overall Width (in): | 1.89 in |
| Overall Length (in): | 7.05 in | Bolt Size (in): | 1/2 in |
| Bore Diameter (mm): | 40 mm | Overall Length (mm): | 179.1 mm |
| Base to Center Height (in): | 1.9375 in | Foot Height (in): | 0.84 in |
| Overall Height (mm): | 100.1 mm | Bolt Spacing Max (in): | 5.79 in |
| Centerline to Outermost Bearing Face (in): | 1.766 in | Bolt Spacing (in): | 5.44 in |
| Bolt Spacing Min (in): | 5.08 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Stainless Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Bearing Type: | Standard Duty | Size Code: | 208 |
| Max Operating Temperature (F): | 180 °F | Radial Clearance: | Standard |
| Maximum Speed (RPM): | 2200 rpm | Cage Type: | Ball Riding Retainer |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Housing Material: | Polyamide |
| Shaft Locking Type: | Set Screw | Bearing Insert Material: | 400 Series Stainless Steel |
| End Cap Available: | Yes | Lubricant: | NSF H1 Food Grade Grease |
| Base Length (in): | 7.05 in | Static Load Rating (lb): | 3,012 lb |
| Dynamic Load Rating (lb): | 3,777 lb | Fixed vs. Expansion: | Fixed |
| Insert: | SS-SB208-40M RG |
General Specifications
| UPC: | 787405581975 | Weight: | 1.87 LB |
| Packaged Length: | 7.05 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 3.94 IN |

