System Plast Mounted Polyamide Two Bolt Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Open End Cap/Back Seal included - UCP206-19-SS-OEC
Part #:78206R/SS
Catalog #:UCP206-19-SS-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.61 in | Overall Length (in): | 6.14 in |
| Overall Width (in): | 1.61 in | Overall Height (in): | 3.43 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.1875 in |
| Foot Height (in): | 0.84 in | Base to Center Height (in): | 1.6875 in |
| Bolt Spacing Max (in): | 5.08 in | Bolt Spacing (in): | 4.72 in |
| Bolt Spacing Min (in): | 4.38 in | Centerline to Outermost Bearing Face (in): | 1.703 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Backside Shield/Seal: | Back Seal Installed in Housing | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | Stainless Steel | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Maximum Speed (RPM): | 2900 rpm |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Fixed vs. Expansion: | Fixed |
| End Cap Available: | Yes | Radial Clearance: | Standard |
| Insert: | SS-SB206-19 RG | Shaft Locking Type: | Set Screw |
| Size Code: | 206 | Housing Material: | Polyamide |
| Dynamic Load Rating (lb): | 2,529 lb | Cage Type: | Ball Riding Retainer |
| Bearing Insert Material: | 400 Series Stainless Steel | Inner Ring Outside Diameter (in): | 1.571 in |
| Bearing Type: | Standard Duty | Base Length (in): | 6.14 in |
| Lubricant: | NSF H1 Food Grade Grease | Max Operating Temperature (F): | 180 °F |
| Static Load Rating (lb): | 1,888 lb |
General Specifications
| UPC: | 726166450816 | Weight: | 1.15 LB |
| Packaged Length: | 5.31 IN | Packaged Width: | 2.58 IN |
| Packaged Height: | 2.85 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

