System Plast Mounted Polyamide Two Bolt Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Open End Cap/Back Seal included - UCP207-23-SS-OEC
Part #:78207R/SS
Catalog #:UCP207-23-SS-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.77 in | Overall Length (in): | 6.46 in |
| Bolt Size (in): | 1/2 in | Overall Height (in): | 3.74 in |
| Base Width (in): | 1.77 in | Bore Diameter (in): | 1.4375 in |
| Base to Center Height (in): | 1.875 in | Foot Height (in): | 0.84 in |
| Bolt Spacing Min (in): | 4.609 in | Centerline to Outermost Bearing Face (in): | 1.719 in |
| Bolt Spacing (in): | 4.96 in | Bolt Spacing Max (in): | 5.313 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Options: | Corrosion Resistant |
| Backside Shield/Seal: | Back Seal Installed in Housing | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Stainless Steel |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Lubricant: | NSF H1 Food Grade Grease |
| Static Load Rating (lb): | 2,563 lb | Maximum Speed (RPM): | 2600 rpm |
| Bearing Insert Material: | 400 Series Stainless Steel | Insert: | SS-SB207-23 RG |
| Radial Clearance: | Standard | Cage Type: | Ball Riding Retainer |
| Base Length (in): | 6.46 in | Size Code: | 207 |
| Shaft Locking Type: | Set Screw | End Cap Available: | Yes |
| Housing Material: | Polyamide | Dynamic Load Rating (lb): | 3,305 lb |
| Max Operating Temperature (F): | 180 °F | Fixed vs. Expansion: | Fixed |
| Bearing Type: | Standard Duty |
General Specifications
| UPC: | 726166314286 | Weight: | 1.59 LB |
| Packaged Length: | 6.45 IN | Packaged Width: | 2.70 IN |
| Packaged Height: | 3.74 IN |

