System Plast Mounted Polyamide Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCP207-35M
Part #:53207
Catalog #:UCP207-35M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.74 in | Overall Length (in): | 6.46 in |
| Bolt Size (mm): | M13 mm | Bolt Size (in): | 1/2 in |
| Overall Width (in): | 1.77 in | Base Width (in): | 1.77 in |
| Bore Diameter (mm): | 35 mm | Foot Height (in): | 0.84 in |
| Overall Height (mm): | 95 mm | Base to Center Height (in): | 1.875 in |
| Overall Length (mm): | 164.1 mm | Centerline to Outermost Bearing Face (in): | 1 in |
| Bolt Spacing (in): | 4.96 in | Bolt Spacing Min (in): | 4.609 in |
| Bolt Spacing Max (in): | 5.313 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Maximum Speed (RPM): | 2600 rpm | Base Length (in): | 6.46 in |
| Radial Clearance: | Standard | Fixed vs. Expansion: | Fixed |
| End Cap Available: | Yes | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Max Operating Temperature (F): | 180 °F | Cage Type: | Ball Riding Retainer |
| Housing Material: | Polyamide | Insert: | SB207-35M RG |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | NSF H1 Food Grade Grease |
| Shaft Locking Type: | Set Screw | Bearing Type: | Standard Duty |
| Size Code: | 207 |
General Specifications
| UPC: | 726166498887 | Weight: | 1.54 LB |
| Packaged Length: | 6.14 IN | Packaged Width: | 2.01 IN |
| Packaged Height: | 3.43 IN |

