System Plast Mounted Polyamide Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCP204-12
Part #:73204
Catalog #:UCP204-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 1.22 in |
| Base Width (in): | 1.22 in | Overall Height (in): | 2.64 in |
| Overall Length (in): | 5 in | Bore Diameter (in): | 0.75 in |
| Foot Height (in): | 0.63 in | Base to Center Height (in): | 1.3125 in |
| Length Through Bore (in): | 1.00 in | Bolt Spacing Min (in): | 3.58 in |
| Bolt Spacing Max (in): | 4.17 in | Centerline to Outermost Bearing Face (in): | 0.719 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Steel |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 50 in/lbs | End Cap Available: | Yes |
| Housing Material: | Polyamide | Static Load Rating (lb): | 1,479 lb |
| Lubricant: | NSF H1 Food Grade Grease | Inner Ring Outside Diameter (in): | 1.125 in |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Cage Type: | Ball Riding Retainer |
| Grease Fitting Thread Size: | M6 | Max Operating Temperature (F): | 180 °F |
| Fixed vs. Expansion: | Fixed | Bearing Type: | Standard Duty |
| Shaft Locking Type: | Set Screw | Base Length (in): | 5.00 in |
| Bearing Insert Material: | 52100 Bearing Steel | Dynamic Load Rating (lb): | 2,214 lb |
| Maximum Speed (RPM): | 4200 rpm | Insert: | SB204-12 RG |
| Radial Clearance: | Standard | Size Code: | 204 |
General Specifications
| UPC: | 787405280915 | Weight: | 0.66 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 1.45 IN |
| Packaged Height: | 2.64 IN |

