System Plast Mounted Polyamide Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCP205-16
Part #:73205
Catalog #:UCP205-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 2.84 in | Overall Width (in): | 1.38 in |
| Overall Length (in): | 5.31 in | Bolt Size (in): | 7/16 in |
| Base Width (in): | 1.38 in | Bore Diameter (in): | 1 in |
| Base to Center Height (in): | 1.4375 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 1.063 in | Bolt Spacing Max (in): | 4.28 in |
| Bolt Spacing Min (in): | 3.81 in | Centerline to Outermost Bearing Face (in): | 0.781 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Steel |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Shaft Locking Type: | Set Screw | Inner Ring Outside Diameter (in): | 1.344 in |
| Bearing Type: | Standard Duty | Bearing Insert Material: | 52100 Bearing Steel |
| Fixed vs. Expansion: | Fixed | Maximum Speed (RPM): | 3500 rpm |
| Max Operating Temperature (F): | 180 °F | Size Code: | 205 |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Cage Type: | Ball Riding Retainer |
| Base Length (in): | 5.31 in | Lubricant: | NSF H1 Food Grade Grease |
| Radial Clearance: | Standard | End Cap Available: | Yes |
| Insert: | SB205-16 RG | Housing Material: | Polyamide |
General Specifications
| UPC: | 726166492045 | Weight: | 0.81 LB |
| Packaged Length: | 5.31 IN | Packaged Width: | 1.59 IN |
| Packaged Height: | 2.85 IN |

