System Plast Mounted Polyamide Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCP206-20
Part #:73206A
Catalog #:UCP206-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.61 in | Bolt Size (in): | 1/2 in |
| Overall Height (in): | 3.43 in | Base Width (in): | 1.61 in |
| Overall Length (in): | 6.14 in | Bore Diameter (in): | 1.25 in |
| Base to Center Height (in): | 1.6875 in | Foot Height (in): | 0.84 in |
| Bolt Spacing Min (in): | 4.38 in | Bolt Spacing (in): | 4.72 in |
| Bolt Spacing Max (in): | 5.08 in | Centerline to Outermost Bearing Face (in): | 0.875 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Steel |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Housing Material: | Polyamide | Bearing Insert Material: | 52100 Bearing Steel |
| Fixed vs. Expansion: | Fixed | Radial Clearance: | Standard |
| Max Operating Temperature (F): | 180 °F | Inner Ring Outside Diameter (in): | 1.571 in |
| Cage Type: | Ball Riding Retainer | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Bearing Type: | Standard Duty | Shaft Locking Type: | Set Screw |
| Lubricant: | NSF H1 Food Grade Grease | Maximum Speed (RPM): | 2900 rpm |
| Insert: | SB206-20 RG | End Cap Available: | Yes |
| Base Length (in): | 6.14 in | Size Code: | 206 |
General Specifications
| UPC: | 787405281295 | Weight: | 1.10 LB |
| Packaged Length: | 6.14 IN | Packaged Width: | 1.86 IN |
| Packaged Height: | 3.42 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

