System Plast Mounted Polyamide Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCP207-23
Part #:73207
Catalog #:UCP207-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.77 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 6.46 in | Overall Height (in): | 3.74 in |
| Base Width (in): | 1.77 in | Bore Diameter (in): | 1.4375 in |
| Foot Height (in): | 0.84 in | Base to Center Height (in): | 1.875 in |
| Bolt Spacing Max (in): | 5.313 in | Bolt Spacing (in): | 4.96 in |
| Centerline to Outermost Bearing Face (in): | 1 in | Bolt Spacing Min (in): | 4.609 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| End Cap Available: | Yes | Maximum Speed (RPM): | 2600 rpm |
| Shaft Locking Type: | Set Screw | Size Code: | 207 |
| Cage Type: | Ball Riding Retainer | Base Length (in): | 6.46 in |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (F): | 180 °F |
| Lubricant: | NSF H1 Food Grade Grease | Radial Clearance: | Standard |
| Insert: | SB207-23 RG | Fixed vs. Expansion: | Fixed |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Bearing Type: | Standard Duty |
| Housing Material: | Polyamide |
General Specifications
| UPC: | 726166492052 | Weight: | 1.54 LB |
| Packaged Length: | 6.45 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.74 IN |

