System Plast Mounted Polyamide Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCP208-24
Part #:73208
Catalog #:UCP208-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.94 in | Base Width (in): | 1.89 in |
| Overall Width (in): | 1.89 in | Overall Length (in): | 7.05 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.5 in |
| Foot Height (in): | 0.84 in | Base to Center Height (in): | 1.9375 in |
| Bolt Spacing Max (in): | 5.79 in | Bolt Spacing (in): | 5.44 in |
| Bolt Spacing Min (in): | 5.08 in | Centerline to Outermost Bearing Face (in): | 1.25 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Steel |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Housing Material: | Polyamide | Lubricant: | NSF H1 Food Grade Grease |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Maximum Speed (RPM): | 2200 rpm |
| Size Code: | 208 | Bearing Insert Material: | 52100 Bearing Steel |
| Radial Clearance: | Standard | Base Length (in): | 7.05 in |
| Bearing Type: | Standard Duty | Cage Type: | Ball Riding Retainer |
| End Cap Available: | Yes | Fixed vs. Expansion: | Fixed |
| Insert: | SB208-24 RG | Shaft Locking Type: | Set Screw |
| Max Operating Temperature (F): | 180 °F |
General Specifications
| UPC: | 787405281714 | Weight: | 1.87 LB |
| Packaged Length: | 7.05 IN | Packaged Width: | 2.05 IN |
| Packaged Height: | 3.94 IN |

