System Plast Mounted Polyamide Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCP206-30M-CEC
Part #:53206R
Catalog #:UCP206-30M-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.61 in | Bolt Size (mm): | M13 mm |
| Base Width (in): | 1.61 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 6.14 in | Overall Height (in): | 3.43 in |
| Bore Diameter (mm): | 30 mm | Base to Center Height (in): | 1.6875 in |
| Foot Height (in): | 0.84 in | Bolt Spacing Max (in): | 5.08 in |
| Bolt Spacing Min (in): | 4.38 in | Centerline to Outermost Bearing Face (in): | 1.703 in |
| Bolt Spacing (in): | 4.72 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Backside Shield/Seal: | Back Seal Installed in Housing |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Cage Material: | Steel | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Base Length (in): | 6.14 in |
| Size Code: | 206 | Max Operating Temperature (F): | 180 °F |
| Radial Clearance: | Standard | Insert: | SB206-30M RG |
| Bearing Type: | Standard Duty | Bearing Insert Material: | 52100 Bearing Steel |
| Fixed vs. Expansion: | Fixed | Inner Ring Outside Diameter (in): | 1.571 in |
| Lubricant: | NSF H1 Food Grade Grease | End Cap Available: | Yes |
| Cage Type: | Ball Riding Retainer | Maximum Speed (RPM): | 2900 rpm |
| Shaft Locking Type: | Set Screw | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Housing Material: | Polyamide |
General Specifications
| UPC: | 787405251083 | Weight: | 1.10 LB |
| Packaged Length: | 6.14 IN | Packaged Width: | 2.64 IN |
| Packaged Height: | 3.43 IN |

