System Plast Mounted Polyamide Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCP207-35M-CEC
Part #:53207R
Catalog #:UCP207-35M-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (mm): | M13 mm | Base Width (in): | 1.77 in |
| Overall Length (in): | 6.46 in | Overall Height (in): | 3.74 in |
| Overall Width (in): | 1.77 in | Bolt Size (in): | 1/2 in |
| Bore Diameter (mm): | 35 mm | Overall Length (mm): | 164.1 mm |
| Overall Height (mm): | 95 mm | Base to Center Height (in): | 1.875 in |
| Foot Height (in): | 0.84 in | Centerline to Outermost Bearing Face (in): | 1.719 in |
| Bolt Spacing (in): | 4.96 in | Bolt Spacing Max (in): | 5.313 in |
| Bolt Spacing Min (in): | 4.609 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Backside Shield/Seal: | Back Seal Installed in Housing | Misalignment Type: | Static Only |
| Cage Material: | Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Housing Material: | Polyamide |
| Cage Type: | Ball Riding Retainer | Shaft Locking Type: | Set Screw |
| Radial Clearance: | Standard | Max Operating Temperature (F): | 180 °F |
| Insert: | SB207-35M RG | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Size Code: | 207 | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 52100 Bearing Steel | End Cap Available: | Yes |
| Base Length (in): | 6.46 in | Bearing Type: | Standard Duty |
| Maximum Speed (RPM): | 2600 rpm | Lubricant: | NSF H1 Food Grade Grease |
General Specifications
| UPC: | 787405251137 | Weight: | 1.54 LB |
| Packaged Length: | 6.46 IN | Packaged Width: | 2.72 IN |
| Packaged Height: | 3.74 IN |

