System Plast Mounted Polyamide Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCP205-16-CEC
Part #:73205R
Catalog #:UCP205-16-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 2.84 in | Bolt Size (in): | 7/16 in |
| Overall Length (in): | 5.31 in | Overall Width (in): | 1.38 in |
| Base Width (in): | 1.38 in | Bore Diameter (in): | 1 in |
| Base to Center Height (in): | 1.4375 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 1.063 in | Centerline to Outermost Bearing Face (in): | 1.469 in |
| Bolt Spacing Min (in): | 3.81 in | Bolt Spacing Max (in): | 4.28 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Backside Shield/Seal: | Back Seal Installed in Housing |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Cage Material: | Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Bearing Insert Material: | 52100 Bearing Steel |
| Radial Clearance: | Standard | Size Code: | 205 |
| End Cap Available: | Yes | Lubricant: | NSF H1 Food Grade Grease |
| Housing Material: | Polyamide | Insert: | SB205-16 RG |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Inner Ring Outside Diameter (in): | 1.344 in |
| Bearing Type: | Standard Duty | Cage Type: | Ball Riding Retainer |
| Shaft Locking Type: | Set Screw | Fixed vs. Expansion: | Fixed |
| Maximum Speed (RPM): | 3500 rpm | Base Length (in): | 5.31 in |
| Max Operating Temperature (F): | 180 °F |
General Specifications
| UPC: | 787405281240 | Weight: | 0.86 LB |
| Packaged Length: | 5.31 IN | Packaged Width: | 2.22 IN |
| Packaged Height: | 2.85 IN |

