System Plast Mounted Polyamide Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCP208-24-CEC
Part #:73208R
Catalog #:UCP208-24-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.94 in | Base Width (in): | 1.89 in |
| Overall Width (in): | 1.89 in | Overall Length (in): | 7.05 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.5 in |
| Base to Center Height (in): | 1.9375 in | Foot Height (in): | 0.84 in |
| Centerline to Outermost Bearing Face (in): | 1.765 in | Bolt Spacing Max (in): | 5.79 in |
| Bolt Spacing Min (in): | 5.08 in | Bolt Spacing (in): | 5.44 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Backside Shield/Seal: | Back Seal Installed in Housing |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Fixed vs. Expansion: | Fixed |
| Base Length (in): | 7.05 in | End Cap Available: | Yes |
| Maximum Speed (RPM): | 2200 rpm | Shaft Locking Type: | Set Screw |
| Insert: | SB208-24 RG | Radial Clearance: | Standard |
| Max Operating Temperature (F): | 180 °F | Cage Type: | Ball Riding Retainer |
| Housing Material: | Polyamide | Lubricant: | NSF H1 Food Grade Grease |
| Bearing Type: | Standard Duty | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Size Code: | 208 |
General Specifications
| UPC: | 787405281769 | Weight: | 1.92 LB |
| Packaged Length: | 7.05 IN | Packaged Width: | 2.70 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

