System Plast Mounted Polyamide Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Open End Cap/Back Seal included - UCP204-20M-OEC
Part #:58204R
Catalog #:UCP204-20M-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (mm): | M10 mm | Overall Width (in): | 1.22 in |
| Overall Height (in): | 2.64 in | Overall Length (in): | 5 in |
| Base Width (in): | 1.22 in | Bore Diameter (mm): | 20 mm |
| Base to Center Height (in): | 1.3125 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 1.00 in | Centerline to Outermost Bearing Face (in): | 0.719 in |
| Bolt Spacing Max (in): | 4.17 in | Bolt Spacing Min (in): | 3.58 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 50 in/lbs | Lubricant: | NSF H1 Food Grade Grease |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Inner Ring Outside Diameter (in): | 1.125 in |
| Radial Clearance: | Standard | Maximum Speed (RPM): | 4200 rpm |
| End Cap Available: | Yes | Bearing Insert Material: | 52100 Bearing Steel |
| Fixed vs. Expansion: | Fixed | Bearing Type: | Standard Duty |
| Static Load Rating (lb): | 1,479 lb | Max Operating Temperature (F): | 180 °F |
| Shaft Locking Type: | Set Screw | Base Length (in): | 5.00 in |
| Insert: | SB204-20M RG | Size Code: | 204 |
| Dynamic Load Rating (lb): | 2,214 lb | Cage Type: | Ball Riding Retainer |
| Housing Material: | Polyamide | Grease Fitting Thread Size: | M6 |
General Specifications
| UPC: | 787405257665 | Weight: | 0.66 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.07 IN |
| Packaged Height: | 2.64 IN |

