System Plast Mounted Polyamide Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Open End Cap/Back Seal included - UCP206-30M-OEC
Part #:58206R
Catalog #:UCP206-30M-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Bolt Size (mm): | M13 mm |
| Base Width (in): | 1.61 in | Overall Height (in): | 3.43 in |
| Overall Length (in): | 6.14 in | Overall Width (in): | 1.61 in |
| Bore Diameter (mm): | 30 mm | Base to Center Height (in): | 1.6875 in |
| Foot Height (in): | 0.84 in | Centerline to Outermost Bearing Face (in): | 1.703 in |
| Bolt Spacing (in): | 4.72 in | Bolt Spacing Max (in): | 5.08 in |
| Bolt Spacing Min (in): | 4.38 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Inner Ring Outside Diameter (in): | 1.571 in | Housing Material: | Polyamide |
| Insert: | SB206-30M RG | Fixed vs. Expansion: | Fixed |
| Cage Type: | Ball Riding Retainer | Base Length (in): | 6.14 in |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Radial Clearance: | Standard |
| Shaft Locking Type: | Set Screw | Max Operating Temperature (F): | 180 °F |
| Bearing Type: | Standard Duty | End Cap Available: | Yes |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 206 |
| Maximum Speed (RPM): | 2900 rpm | Lubricant: | NSF H1 Food Grade Grease |
General Specifications
| UPC: | 787405257740 | Weight: | 1.10 LB |
| Packaged Length: | 6.14 IN | Packaged Width: | 2.64 IN |
| Packaged Height: | 3.43 IN |

