System Plast Mounted Polyamide Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Open End Cap/Back Seal included - UCP207-35M-OEC
Part #:58207R
Catalog #:UCP207-35M-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.77 in | Overall Width (in): | 1.77 in |
| Overall Length (in): | 6.46 in | Bolt Size (in): | 1/2 in |
| Bolt Size (mm): | M13 mm | Overall Height (in): | 3.74 in |
| Bore Diameter (mm): | 35 mm | Base to Center Height (in): | 1.875 in |
| Overall Length (mm): | 164.1 mm | Foot Height (in): | 0.84 in |
| Overall Height (mm): | 95 mm | Bolt Spacing Max (in): | 5.313 in |
| Centerline to Outermost Bearing Face (in): | 1.719 in | Bolt Spacing (in): | 4.96 in |
| Bolt Spacing Min (in): | 4.609 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Cage Type: | Ball Riding Retainer | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Bearing Type: | Standard Duty | Radial Clearance: | Standard |
| Size Code: | 207 | Maximum Speed (RPM): | 2600 rpm |
| End Cap Available: | Yes | Fixed vs. Expansion: | Fixed |
| Housing Material: | Polyamide | Shaft Locking Type: | Set Screw |
| Base Length (in): | 6.46 in | Max Operating Temperature (F): | 180 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | SB207-35M RG |
| Lubricant: | NSF H1 Food Grade Grease |
General Specifications
| UPC: | 787405257764 | Weight: | 1.54 LB |
| Packaged Length: | 6.46 IN | Packaged Width: | 2.72 IN |
| Packaged Height: | 3.74 IN |

