System Plast Mounted Polyamide Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Open End Cap/Back Seal included - UCP208-40M-OEC
Part #:58208R
Catalog #:UCP208-40M-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 7.05 in | Bolt Size (mm): | M13 mm |
| Base Width (in): | 1.89 in | Overall Width (in): | 1.89 in |
| Bolt Size (in): | 1/2 in | Overall Height (in): | 3.94 in |
| Bore Diameter (mm): | 40 mm | Overall Height (mm): | 100.1 mm |
| Base to Center Height (in): | 1.9375 in | Foot Height (in): | 0.84 in |
| Overall Length (mm): | 179.1 mm | Bolt Spacing (in): | 5.44 in |
| Bolt Spacing Min (in): | 5.08 in | Bolt Spacing Max (in): | 5.79 in |
| Centerline to Outermost Bearing Face (in): | 1.766 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| End Cap Available: | Yes | Insert: | SB208-40M RG |
| Max Operating Temperature (F): | 180 °F | Lubricant: | NSF H1 Food Grade Grease |
| Size Code: | 208 | Shaft Locking Type: | Set Screw |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Cage Type: | Ball Riding Retainer |
| Housing Material: | Polyamide | Maximum Speed (RPM): | 2200 rpm |
| Fixed vs. Expansion: | Fixed | Bearing Insert Material: | 52100 Bearing Steel |
| Base Length (in): | 7.05 in | Bearing Type: | Standard Duty |
| Radial Clearance: | Standard |
General Specifications
| UPC: | 787405257788 | Weight: | 1.87 LB |
| Packaged Length: | 7.05 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 3.94 IN |

