System Plast Mounted Polyamide Wide Slot Take Up Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCT206-20-SS
Part #:720206T/SS
Catalog #:UCT206-20-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.09 in | Overall Width (in): | 1.19 in |
| Overall Length (in): | 4.469 in | Bore Diameter (in): | 1.25 in |
| Base to Center Height (in): | 2.84 in | Length Through Bore (in): | 1.188 in |
| Slot Width (in): | 0.532 in | Slot Spacing (in): | 3.500 in |
| Centerline to Outermost Bearing Face (in): | 0.875 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Cage Material: | Stainless Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Take-Up Block, Wide Slot | Slot Length (in): | 2.25 in |
| Housing Style: | Take-Up Block | Adjusting Screw Square Nut Seat Height (in): | 1.47 in |
| Carriage Bolt Size (in): | 5/8 in | Adjusting Screw Clearance Hole Diameter (in): | 0.86 in |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 50 in/lbs |
| Maximum Speed (RPM): | 2900 rpm | Housing Material: | Polyamide |
| Size Code: | 206 | Lubricant: | NSF H1 Food Grade Grease |
| Max Operating Temperature (F): | 180 °F | Cage Type: | Ball Riding Retainer |
| Shaft Locking Type: | Set Screw | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Radial Clearance: | Standard | Bearing Insert Material: | 400 Series Stainless Steel |
| Fixed vs. Expansion: | Fixed | Grease Fitting Thread Size: | M6 |
| Static Load Rating (lb): | 1,888 lb | End Cap Available: | Yes |
| Inner Ring Outside Diameter (in): | 1.891 in | Insert: | UCSS206-20 |
| Bearing Type: | Standard Duty |
General Specifications
| UPC: | 787405279308 | Weight: | 1.00 LB |

