System Plast Mounted Polyamide Wide Slot Take Up Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCT207-23-SS
Part #:72207T/SS
Catalog #:UCT207-23-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.19 in | Overall Length (in): | 4.469 in |
| Overall Height (in): | 4.09 in | Bore Diameter (in): | 1.4375 in |
| Base to Center Height (in): | 2.84 in | Length Through Bore (in): | 1.188 in |
| Slot Width (in): | 0.532 in | Slot Spacing (in): | 3.500 in |
| Centerline to Outermost Bearing Face (in): | 0.875 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Cage Material: | Stainless Steel | Housing Type: | Take-Up Block, Wide Slot |
| Seal Type: | Single Lip Contact Seal | Slot Length (in): | 2.25 in |
| Housing Style: | Take-Up Block | Adjusting Screw Square Nut Seat Height (in): | 1.47 in |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 100 in/lbs |
| Adjusting Screw Clearance Hole Diameter (in): | 0.86 in | Carriage Bolt Size (in): | 5/8 in |
| End Cap Available: | Yes | Static Load Rating (lb): | 2,563 lb |
| Maximum Speed (RPM): | 2600 rpm | Lubricant: | NSF H1 Food Grade Grease |
| Grease Fitting Thread Size: | M6 | Max Operating Temperature (F): | 180 °F |
| Bearing Insert Material: | 400 Series Stainless Steel | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Size Code: | 207 | Housing Material: | Polyamide |
| Radial Clearance: | Standard | Shaft Locking Type: | Set Screw |
| Insert: | UCSS207-23 | Fixed vs. Expansion: | Fixed |
| Inner Ring Outside Diameter (in): | 1.891 in | Cage Type: | Ball Riding Retainer |
| Bearing Type: | Standard Duty |
General Specifications
| UPC: | 787405280588 | Weight: | 1.22 LB |

