System Plast Mounted Polyamide Wide Slot Take Up Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCT205-16-CEC
Part #:72205TR
Catalog #:UCT205-16-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.44 in | Overall Length (in): | 3.84 in |
| Overall Height (in): | 3.63 in | Bore Diameter (in): | 1 in |
| Base to Center Height (in): | 2.438 in | Length Through Bore (in): | 1.438 in |
| Slot Width (in): | 0.532 in | Slot Spacing (in): | 3.000 in |
| Centerline to Outermost Bearing Face (in): | 0.767 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Backside Shield/Seal: | Back Seal Installed in Housing | Cage Material: | Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Take-Up Block, Wide Slot |
| Slot Length (in): | 1.97 in | Housing Style: | Take-Up Block |
| Ability to Relubricate: | Yes | Carriage Bolt Size (in): | 5/8 in |
| Adjusting Screw Square Nut Seat Height (in): | 1.25 in | Adjusting Screw Clearance Hole Diameter (in): | 0.75 in |
| Setscrew Torque (in-lbs): | 50 in/lbs | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Fixed vs. Expansion: | Fixed | Insert: | SB205-16 RG |
| Maximum Speed (RPM): | 3500 rpm | Bearing Type: | Standard Duty |
| Max Operating Temperature (F): | 180 °F | Lubricant: | NSF H1 Food Grade Grease |
| Cage Type: | Ball Riding Retainer | Size Code: | 205 |
| Bearing Insert Material: | 52100 Bearing Steel | Static Load Rating (lb): | 1,304 lb |
| Inner Ring Outside Diameter (in): | 1.343 in | End Cap Available: | Yes |
| Shaft Locking Type: | Set Screw | Radial Clearance: | Standard |
| Housing Material: | Polyamide |
General Specifications
| UPC: | 787405279926 | Weight: | 1.11 LB |
| Packaged Length: | 5.35 IN | Packaged Width: | 6.35 IN |
| Packaged Height: | 2.60 IN |

