System Plast Mounted Polyamide Wide Slot Take Up Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Open End Cap/Back Seal included - UCT205-25M-OEC
Part #:57205TR
Catalog #:UCT205-25M-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 3.84 in | Overall Height (in): | 3.63 in |
| Overall Width (in): | 1.44 in | Bore Diameter (mm): | 25 mm |
| Base to Center Height (in): | 2.438 in | Length Through Bore (in): | 1.438 in |
| Slot Width (in): | 0.532 in | Slot Spacing (in): | 3.000 in |
| Centerline to Outermost Bearing Face (in): | 0.767 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Cage Material: | Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Take-Up Block, Wide Slot | Slot Length (in): | 1.97 in |
| Housing Style: | Take-Up Block | Setscrew Torque (in-lbs): | 50 in/lbs |
| Adjusting Screw Clearance Hole Diameter (in): | 0.75 in | Adjusting Screw Square Nut Seat Height (in): | 1.25 in |
| Ability to Relubricate: | Yes | Carriage Bolt Size (in): | 5/8 in |
| Cage Type: | Ball Riding Retainer | Radial Clearance: | Standard |
| Max Operating Temperature (F): | 180 °F | Bearing Type: | Standard Duty |
| Inner Ring Outside Diameter (in): | 1.343 in | Housing Material: | Polyamide |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Fixed vs. Expansion: | Fixed |
| Static Load Rating (lb): | 1,304 lb | Lubricant: | NSF H1 Food Grade Grease |
| Size Code: | 205 | Maximum Speed (RPM): | 3500 rpm |
| End Cap Available: | Yes | Shaft Locking Type: | Set Screw |
| Insert: | SB205-25M RG | Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 787405257252 | Weight: | 0.77 LB |
| HTC: | 8483.20.4040 | Country of Origin: | Germany |

