System Plast Mounted Reduced Bolt Spacing Polished Stainless Steel Cover Polyamide Foure Bolt Flange Bearing - 400 Series Stainless Steel Steel - Setscrew Lock - CSXX208-40M-SS-CEC
Part #:50208CSRS
Catalog #:CSXX208-40M-SS-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (mm): | M10 mm | Overall Width (in): | 4.37 in |
| Length Through Bore (in): | 1.339 in | Overall Height (mm): | 43.25 mm |
| Bolt Size (in): | 3/8 in | Overall Height (in): | 1.703 in |
| Overall Length (in): | 4.37 in | Overall Height to End Cap (mm): | 66 mm |
| Bore Diameter (mm): | 40 mm | Overall Height to End Cap (in): | 2.6 in |
| Bolt Spacing (in): | 4.0000 in |
Technical Specifications
| Cage Material: | Stainless Steel | Bore Shape: | Straight |
| Housing Construction: | Two Piece | Rolling Element: | Ball Bearing |
| Outer Ring Land Profile: | Standard | Housing Type: | Flange, Four Bolt |
| Backside Shield/Seal: | Back Seal Installed in Housing | Seal Type: | Single Lip Contact Seal |
| Housing Color: | Polished SS | Pilot Configuration: | No Pilot |
| Misalignment Type: | Static Only | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Through Hardened annealed setscrew area | Ability to Relubricate: | Yes |
| Fixed vs. Expansion: | Fixed | Dynamic Load Rating (lb): | 3,777 lb |
| Bearing Type: | Standard Duty | Max Operating Temperature (F): | 180 °F |
| Shaft Locking Type: | Set Screw | Cage Type: | Ball Riding Retainer |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Static Load Rating (lb): | 3,012 lb |
| End Cap Available: | Yes | Bearing Insert Material: | 400 Series Stainless Steel |
| Lubricant: | NSF H1 Food Grade Grease | Maximum Speed (RPM): | 2200 rpm |
| Housing Material: | Polyamide with SS cover | Radial Clearance: | Standard |
| Size Code: | 208 | Insert: | SS-SB208-40M RG |
General Specifications
| UPC: | 726166468118 | Weight: | 2.21 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 4.38 IN |
| Packaged Height: | 3.00 IN |

