Browning Mounted Rubber Rubber Mounted Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel - Concentric Lock - RUBRB-20MM
Part #:764702
Catalog #:RUBRB-20MM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 2.53 in | Overall Height (in): | 2.53 in |
| Overall Width (in): | 1.38 in | Bore Diameter (mm): | 20 mm |
| Length Through Bore (in): | 1.38 in | Centerline to Outermost Bearing Face (in): | 0.92 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Cartridge, Cylindrical | Housing Style: | Cartridge Block |
| Outside Diameter (in): | 2.531 | Locking Collar Outside Diameter (in): | 1.8 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | No |
| Cage Type: | Ball Riding Retainer | Bearing Type: | Light Duty |
| Static Load Rating (lb): | 1,480 lb | Inner Ring Outside Diameter (in): | 1.12 in |
| Lubricant: | Lithium Complex NLGI 2 Grease | Dynamic Load Rating (lb): | 2,870 lb |
| Shaft Locking Type: | Concentric | Size Code: | 204 |
| Maximum Speed (RPM): | 6450 rpm | Insert: | SLRB-20MM |
| End Cap Available: | No | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 200 °F | Housing Material: | Rubber |
| Fixed vs. Expansion: | Fixed | Radial Clearance: | Standard |
| Misalignment Capability: | None | Housing Width (in): | 1 in |
General Specifications
| UPC: | 662461376430 | Weight: | 0.65 LB |
| Packaged Length: | 2.90 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 1.60 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

