Browning Mounted Rubber Rubber Mounted Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel - Concentric Lock - RUBRB-116
Part #:767101
Catalog #:RUBRB-116
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.43 in | Overall Length (in): | 2.53 in |
| Overall Height (in): | 2.53 in | Bore Diameter (in): | 1 in |
| Length Through Bore (in): | 1.43 in | Centerline to Outermost Bearing Face (in): | 0.94 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Cartridge, Cylindrical | Outside Diameter (in): | 2.531 |
| Housing Style: | Cartridge Block | Ability to Relubricate: | No |
| Locking Collar Outside Diameter (in): | 1.94 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Radial Clearance: | Standard | Size Code: | 205 |
| Cage Type: | Ball Riding Retainer | Dynamic Load Rating (lb): | 3,150 lb |
| Shaft Locking Type: | Concentric | Maximum Speed (RPM): | 3500 rpm |
| Insert: | SLRB-116 | Housing Material: | Rubber |
| Max Operating Temperature (F): | 200 °F | Static Load Rating (lb): | 1,760 lb |
| Fixed vs. Expansion: | Fixed | Misalignment Capability: | None |
| Lubricant: | Lithium Complex NLGI 2 Grease | End Cap Available: | No |
| Inner Ring Outside Diameter (in): | 1.375 in | Bearing Type: | Light Duty |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Width (in): | 1 in |
General Specifications
| UPC: | 662460345123 | Weight: | 0.71 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 2.80 IN |
| Packaged Height: | 1.60 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

