Browning Mounted Rubber Rubber Mounted Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel - Concentric Lock - RUBRB-110 SK2591
Part #:768453
Catalog #:RUBRB-110 SK2591
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 0.625 in | Overall Length (in): | 2.53 in |
| Overall Height (in): | 2.53 in | Length Through Bore (in): | 1.22 in |
| Overall Width (in): | 1.22 in | Centerline to Outermost Bearing Face (in): | 0.87 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Construction: | One Piece | Series: | RUBRB |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Bore Shape: | Straight | Seal Type: | Single Lip Contact Seal |
| Housing Color: | Black | Housing Type: | Cartridge, Cylindrical |
| Housing Style: | Cartridge Block | Outside Diameter (in): | 2.531 |
| Ability to Relubricate: | No | Misalignment Capability: | None |
| Max Operating Temperature (F): | 200 °F | Shaft Locking Type: | Concentric |
| Dynamic Load Rating (lb): | 2,108 lb | Housing Material: | Rubber |
| Radial Clearance: | Standard | End Cap Available: | No |
| Size Code: | 204 | Bearing Insert Material: | 52100 Bearing Steel |
| Cage Type: | Ball Riding Retainer | Insert: | SLRB-110 SK2591 PRO |
| Inner Ring Outside Diameter (in): | 1.12 in | Fixed vs. Expansion: | Fixed |
| Lubricant: | Lithium Complex NLGI 2 Grease | Maximum Speed (RPM): | 5000 rpm |
| Static Load Rating (lb): | 1,117 lb | Bearing Type: | Light Duty |
| Housing Width (in): | 1 in |
General Specifications
| UPC: | 662460601113 | Weight: | 0.70 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.30 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

