Browning Mounted Rubber Rubber Mounted Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel - Eccentric Lock - RUBRE-108
Part #:766554
Catalog #:RUBRE-108
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 2.53 in | Overall Length (in): | 2.53 in |
| Overall Width (in): | 1.37 in | Bore Diameter (in): | 0.5 in |
| Length Through Bore (in): | 1.37 in | Centerline to Outermost Bearing Face (in): | 0.87 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Cartridge, Cylindrical |
| Seal Type: | Single Lip Contact Seal | Outside Diameter (in): | 2.531 |
| Housing Style: | Cartridge Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | No | Locking Collar Outside Diameter (in): | 1.26 in |
| Bearing Type: | Light Duty | Insert: | SLE-108 |
| Dynamic Load Rating (lb): | 2,870 lb | Max Operating Temperature (F): | 200 °F |
| Fixed vs. Expansion: | Fixed | Radial Clearance: | Standard |
| Misalignment Capability: | None | Static Load Rating (lb): | 1,480 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Shaft Locking Type: | Eccentric |
| Lubricant: | Lithium Complex NLGI 2 Grease | End Cap Available: | No |
| Housing Material: | Rubber | Maximum Speed (RPM): | 5000 rpm |
| Cage Type: | Ball Riding Retainer | Size Code: | 204 |
| Inner Ring Outside Diameter (in): | 1.12 in | Housing Width (in): | 1 in |
General Specifications
| UPC: | 662460342931 | Weight: | 0.54 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

