Browning Mounted Rubber Rubber Mounted Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel - Eccentric Lock - RUBRE-112
Part #:766556
Catalog #:RUBRE-112
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.42 in | Overall Height (in): | 2.53 in |
| Overall Length (in): | 2.53 in | Bore Diameter (in): | 0.75 in |
| Length Through Bore (in): | 1.42 in | Centerline to Outermost Bearing Face (in): | 0.92 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Series: | RUBRE 100 | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Cartridge, Cylindrical |
| Housing Style: | Cartridge Block | Outside Diameter (in): | 2.531 |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | No |
| Locking Collar Outside Diameter (in): | 1.26 in | Inner Ring Outside Diameter (in): | 1.12 in |
| Bearing Type: | Light Duty | Static Load Rating (lb): | 1,480 lb |
| Maximum Speed (RPM): | 4000 rpm | Cage Type: | Ball Riding Retainer |
| Size Code: | 204 | Insert: | SLE-112 |
| Shaft Locking Type: | Eccentric | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (F): | 200 °F | Misalignment Capability: | None |
| Bearing Insert Material: | 52100 Bearing Steel | End Cap Available: | No |
| Dynamic Load Rating (lb): | 2,870 lb | Housing Material: | Rubber |
| Radial Clearance: | Standard | Fixed vs. Expansion: | Fixed |
| Housing Width (in): | 1 in |
General Specifications
| UPC: | 662460342955 | Weight: | 0.58 LB |
| Packaged Length: | 2.80 IN | Packaged Width: | 2.80 IN |
| Packaged Height: | 1.70 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

