Browning Mounted Rubber Rubber Mounted Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel - Eccentric Lock - RUBRE-116 SK1421
Part #:768403
Catalog #:RUBRE-116 SK1421
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.41 in | Overall Height (in): | 2.53 in |
| Overall Length (in): | 2.53 in | Bore Diameter (in): | 1 in |
| Length Through Bore (in): | 1.41 in | Centerline to Outermost Bearing Face (in): | 0.92 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Housing Color: | Black |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Cartridge, Cylindrical |
| Seal Type: | Single Lip Contact Seal | Outside Diameter (in): | 2.531 |
| Housing Style: | Cartridge Block | Ability to Relubricate: | No |
| Locking Collar Outside Diameter (in): | 1.49 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Insert: | SLE-116 SK1421 | End Cap Available: | No |
| Max Operating Temperature (F): | 200 °F | Shaft Locking Type: | Eccentric |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Lithium Complex NLGI 2 Grease |
| Static Load Rating (lb): | 1,760 lb | Radial Clearance: | Standard |
| Cage Type: | Ball Riding Retainer | Size Code: | 205 |
| Fixed vs. Expansion: | Fixed | Dynamic Load Rating (lb): | 3,150 lb |
| Bearing Type: | Light Duty | Maximum Speed (RPM): | 3500 rpm |
| Misalignment Capability: | None | Inner Ring Outside Diameter (in): | 1.375 in |
| Housing Material: | Rubber | Housing Width (in): | 1 in |
General Specifications
| UPC: | 662460423654 | Weight: | 0.99 LB |
| Packaged Length: | 3.10 IN | Packaged Width: | 2.70 IN |
| Packaged Height: | 1.60 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

