Sealmaster Mounted Rubber Rubber Mounted Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel - Setscrew Lock - SRC-12
Part #:700656
Catalog #:SRC-12
KEY FEATURES
- Rubber grommeted wide extended inner ring bearing with not relubrication
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.38 in | Overall Length (in): | 4.5 in |
| Overall Height (in): | 4.5 in | Length Through Bore (in): | 1.375 in |
| Bore Diameter (in): | 0.75 in | Centerline to Outermost Bearing Face (in): | 0.87 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Type: | Cartridge, Cylindrical | Misalignment Type: | Static Only |
| Housing Construction: | One Piece | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Felt Labyrinth Seal | Outside Diameter (in): | 4.5 |
| Housing Style: | Cartridge Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | No | Inner Ring Outside Diameter (in): | 1.192 in |
| Housing Material: | Rubber | Size Code: | 2-012 |
| Bearing Insert Finish: | Black Oxide | Cage Type: | Land Riding Retainer |
| Shaft Locking Type: | Set Screw | Bearing Type: | Standard Duty |
| Radial Clearance: | Standard | Fixed vs. Expansion: | Fixed |
| Static Load Rating (lb): | 1,444 lb | Lubricant: | Lithium Complex NLGI 2 Grease |
| Insert: | RB-12 | Max Operating Temperature (F): | 200 °F |
| Dynamic Load Rating (lb): | 2,611 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | None | End Cap Available: | No |
| Housing Width (in): | 1.01 in |
General Specifications
| UPC: | 662461005378 | Weight: | 0.58 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

