Sealmaster Mounted Rubber Rubber Mounted Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel - Setscrew Lock - SRC-16
Part #:700659
Catalog #:SRC-16
KEY FEATURES
- Rubber grommeted wide extended inner ring bearing with not relubrication
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 2.53 in | Overall Length (in): | 2.53 in |
| Length Through Bore (in): | 1.375 in | Overall Width (in): | 1.38 in |
| Bore Diameter (in): | 1 in | Centerline to Outermost Bearing Face (in): | 0.87 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Cage Material: | Molded fiber glass reinforced nylon | Series: | SRC |
| Housing Construction: | One Piece | Housing Color: | Black |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Type: | Cartridge, Cylindrical | Seal Type: | Felt Labyrinth Seal |
| Outside Diameter (in): | 2.53 | Housing Style: | Cartridge Block |
| Ability to Relubricate: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Size Code: | 2-015 | Dynamic Load Rating (lb): | 2,801 lb |
| Cage Type: | Land Riding Retainer | Inner Ring Outside Diameter (in): | 1.375 in |
| Maximum Speed (RPM): | 6350 rpm | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (F): | 200 °F | Bearing Type: | Standard Duty |
| Static Load Rating (lb): | 1,651 lb | Misalignment Capability: | None |
| Housing Material: | Rubber | Insert: | RB-16 |
| End Cap Available: | No | Fixed vs. Expansion: | Fixed |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Shaft Locking Type: | Set Screw | Radial Clearance: | Standard |
| Housing Width (in): | 1.01 in |
General Specifications
| UPC: | 662461005408 | Weight: | 0.62 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

