Browning Mounted Rubber Rubber Mounted Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel - Setscrew Lock - RUBRS-115
Part #:766552
Catalog #:RUBRS-115
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 2.53 in | Overall Height (in): | 2.53 in |
| Overall Width (in): | 1.38 in | Bore Diameter (in): | 0.9375 in |
| Length Through Bore (in): | 1.38 in | Centerline to Outermost Bearing Face (in): | 0.87 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Series: | RUBRS 100 |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Cartridge, Cylindrical |
| Outside Diameter (in): | 2.531 | Housing Style: | Cartridge Block |
| Ability to Relubricate: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Fixed vs. Expansion: | Fixed | Shaft Locking Type: | Set Screw |
| Lubricant: | Lithium Complex NLGI 2 Grease | Inner Ring Outside Diameter (in): | 1.188 in |
| Dynamic Load Rating (lb): | 3,150 lb | Bearing Type: | Light Duty |
| End Cap Available: | No | Insert: | SLRS-115 |
| Size Code: | 205 | Static Load Rating (lb): | 1,760 lb |
| Radial Clearance: | Standard | Maximum Speed (RPM): | 3500 rpm |
| Cage Type: | Ball Riding Retainer | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 200 °F | Housing Material: | Rubber |
| Misalignment Capability: | None | Housing Width (in): | 1 in |
General Specifications
| UPC: | 662460343013 | Weight: | 0.61 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 2.70 IN |
| Packaged Height: | 1.60 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

