Sealmaster Mounted Rubber Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - CRP-16
Part #:701224
Catalog #:CRP-16
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner bearing inside rubber grommet
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.38 in | Overall Length (in): | 5.5 in |
| Overall Height (in): | 2.81 in | Overall Width (in): | 1.56 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 1 in |
| Base to Center Height (in): | 1.4375 in | Foot Height (in): | 0.50 in |
| Length Through Bore (in): | 1.563 in | Bolt Spacing Min (in): | 3.25 in |
| Centerline to Outermost Bearing Face (in): | 0.875 in | Bolt Spacing Max (in): | 4.38 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Gray | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Housing Material: | Rubber |
| End Cap Available: | No | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Insert: | SRC-16 | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Radial Clearance: | Standard | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Static Load Rating (lb): | 1,651 lb |
| Bearing Type: | Standard Duty | Inner Ring Outside Diameter (in): | 1.375 in |
| Shaft Locking Type: | Set Screw | Vibration Frequency Roller Spin: | 0.0442 cps |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Fixed vs. Expansion: | Fixed |
| Dynamic Load Rating (lb): | 2,801 lb | Lubricant: | Lithium Complex NLGI 2 Grease |
| Size Code: | 2-015 | Maximum Speed (RPM): | 6350 rpm |
| Base Length (in): | 5.50 in | Cage Type: | Land Riding Retainer |
| Grease Fitting Thread Size: | 1/4-28 |
General Specifications
| UPC: | 662461010044 | Weight: | 2.40 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

