Hub City Mounted Stainless Steel Flange, Four Bolt Ball Bearing - Stainless Steel - Set Screw - Corrosion Resistant
Part #:FB250STWX1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1 in | Length Through Bore (in): | 1.342 in |
| Overall Width (in): | 3.74 in | Overall Length (in): | 3.74 in |
| Bolt Spacing (in): | 2.756 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Bore Shape: | Straight |
| Options: | Corrosion Resistant | Misalignment Type: | Static Only |
| Housing Construction: | One Piece | Rolling Element: | Ball Bearing |
| Seal Type: | Spring Loaded Contact | Housing Type: | Flange, Four Bolt |
| Bearing Insert Material: | Stainless Steel | Radial Clearance: | Standard |
| Misalignment Capability: | ±1.5° Misalignment - Static Only | Shaft Locking Type: | Set Screw |
| Housing Material: | Stainless Steel | Lubricant: | NSF H1 Food Grade Grease |
| Fixed vs. Expansion: | No | Bearing Type: | Standard |
| Housing Width (in): | 3.74 in |

