Hub City Mounted Stainless Steel Flange, Four Bolt Ball Bearing - Stainless Steel - Set Screw - Corrosion Resistant
Part #:FB250STWX1-3/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 4.25 in | Overall Width (in): | 4.25 in |
| Bore Diameter (in): | 1.1875 in | Length Through Bore (in): | 1.5 in |
| Bolt Spacing (in): | 3.268 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Seal Type: | Spring Loaded Contact |
| Misalignment Type: | Static Only | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Options: | Corrosion Resistant |
| Housing Type: | Flange, Four Bolt | Bore Shape: | Straight |
| Shaft Locking Type: | Set Screw | Lubricant: | NSF H1 Food Grade Grease |
| Bearing Insert Material: | Stainless Steel | Bearing Type: | Standard |
| Housing Material: | Stainless Steel | Misalignment Capability: | ±1.5° Misalignment - Static Only |
| Fixed vs. Expansion: | No | Radial Clearance: | Standard |
| Housing Width (in): | 4.25 in |

