Hub City Mounted Stainless Steel Flange, Four Bolt Ball Bearing - Stainless Steel - Set Screw - Corrosion Resistant
Part #:FB250STWX1-7/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.61 in | Bore Diameter (in): | 1.4375 in |
| Length Through Bore (in): | 1.689 in | Overall Length (in): | 4.61 in |
| Bolt Spacing (in): | 3.622 in |
Technical Specifications
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Type: | Flange, Four Bolt | Misalignment Type: | Static Only |
| Seal Type: | Spring Loaded Contact | Options: | Corrosion Resistant |
| Rolling Element: | Ball Bearing | Outer Ring Land Profile: | Standard |
| Shaft Locking Type: | Set Screw | Radial Clearance: | Standard |
| Lubricant: | NSF H1 Food Grade Grease | Misalignment Capability: | ±1.5° Misalignment - Static Only |
| Bearing Type: | Standard | Fixed vs. Expansion: | No |
| Housing Material: | Stainless Steel | Bearing Insert Material: | Stainless Steel |
| Housing Width (in): | 4.61 in |

