Hub City Mounted Stainless Steel Flange, Two Bolt Ball Bearing - Stainless Steel - Set Screw - Corrosion Resistant
Part #:FB260STWX1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.68 in | Overall Length (in): | 5.12 in |
| Bore Diameter (in): | 1 in | Length Through Bore (in): | 1.342 in |
| Bolt Spacing (in): | 3.898 in |
Technical Specifications
| Options: | Corrosion Resistant | Seal Type: | Spring Loaded Contact |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Bore Shape: | Straight | Housing Type: | Flange, Two Bolt |
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Radial Clearance: | Standard | Shaft Locking Type: | Set Screw |
| Fixed vs. Expansion: | No | Housing Material: | Stainless Steel |
| Misalignment Capability: | ±1.5° Misalignment - Static Only | Bearing Type: | Standard |
| Lubricant: | NSF H1 Food Grade Grease | Bearing Insert Material: | Stainless Steel |
| Housing Width (in): | 2.68 in |

