Hub City Mounted Stainless Steel Flange, Two Bolt Ball Bearing - Stainless Steel - Set Screw - Corrosion Resistant
Part #:FB260STWX1-1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.937 in | Overall Width (in): | 3.94 in |
| Bore Diameter (in): | 1.5 in | Overall Length (in): | 6.89 in |
| Bolt Spacing (in): | 5.669 in |
Technical Specifications
| Housing Construction: | One Piece | Housing Type: | Flange, Two Bolt |
| Seal Type: | Spring Loaded Contact | Rolling Element: | Ball Bearing |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Options: | Corrosion Resistant | Bore Shape: | Straight |
| Housing Material: | Stainless Steel | Radial Clearance: | Standard |
| Fixed vs. Expansion: | No | Lubricant: | NSF H1 Food Grade Grease |
| Misalignment Capability: | ±1.5° Misalignment - Static Only | Bearing Insert Material: | Stainless Steel |
| Bearing Type: | Standard | Shaft Locking Type: | Set Screw |
| Housing Width (in): | 3.94 in |

