Hub City Mounted Stainless Steel Flange, Two Bolt Ball Bearing - Stainless Steel - Set Screw - Corrosion Resistant
Part #:FB260STWX1-1/4S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.15 in | Bore Diameter (in): | 1.25 in |
| Overall Length (in): | 5.83 in | Length Through Bore (in): | 1.5 in |
| Bolt Spacing (in): | 4.606 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Type: | Flange, Two Bolt |
| Options: | Corrosion Resistant | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Construction: | One Piece |
| Seal Type: | Spring Loaded Contact | Bore Shape: | Straight |
| Lubricant: | NSF H1 Food Grade Grease | Housing Material: | Stainless Steel |
| Fixed vs. Expansion: | No | Bearing Insert Material: | Stainless Steel |
| Shaft Locking Type: | Set Screw | Misalignment Capability: | ±1.5° Misalignment - Static Only |
| Radial Clearance: | Standard | Bearing Type: | Standard |
| Housing Width (in): | 3.15 in |

