Hub City Mounted Stainless Steel Flange, Two Bolt Ball Bearing - Stainless Steel - Set Screw - Corrosion Resistant
Part #:FB260STWX1-7/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.54 in | Overall Length (in): | 6.34 in |
| Length Through Bore (in): | 1.689 in | Bore Diameter (in): | 1.4375 in |
| Bolt Spacing (in): | 5.118 in |
Technical Specifications
| Misalignment Type: | Static Only | Rolling Element: | Ball Bearing |
| Options: | Corrosion Resistant | Housing Construction: | One Piece |
| Seal Type: | Spring Loaded Contact | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Housing Type: | Flange, Two Bolt |
| Misalignment Capability: | ±1.5° Misalignment - Static Only | Bearing Type: | Standard |
| Shaft Locking Type: | Set Screw | Lubricant: | NSF H1 Food Grade Grease |
| Housing Material: | Stainless Steel | Bearing Insert Material: | Stainless Steel |
| Fixed vs. Expansion: | No | Radial Clearance: | Standard |
| Housing Width (in): | 3.54 in |

