Hub City Mounted Stainless Steel Flange, Two Bolt Ball Bearing - Stainless Steel - Set Screw - Corrosion Resistant
Part #:FB260STWX3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.36 in | Overall Length (in): | 4.45 in |
| Bore Diameter (in): | 0.75 in | Length Through Bore (in): | 1.22 in |
| Bolt Spacing (in): | 3.543 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Housing Type: | Flange, Two Bolt |
| Options: | Corrosion Resistant | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Bore Shape: | Straight |
| Seal Type: | Spring Loaded Contact | Rolling Element: | Ball Bearing |
| Misalignment Capability: | ±1.5° Misalignment - Static Only | Shaft Locking Type: | Set Screw |
| Bearing Type: | Standard | Housing Material: | Stainless Steel |
| Lubricant: | NSF H1 Food Grade Grease | Fixed vs. Expansion: | No |
| Radial Clearance: | Standard | Bearing Insert Material: | Stainless Steel |
| Housing Width (in): | 2.36 in |

